??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
23250.0146 Taper Clamping Unit
HELP_VARIABLE
Company
Halder
Description
EH 23250. - Taper Clamping Unit / double taper, flat clamping jaw
Bill of material
23250.0146 Taper Clamping Unit
BESTNR
Ref. No.
23250.0146
HUB
mm
Enter value for HUB
mm
cm
inch
ft
AUS
Version
Keil-Spannsegmente, Doppelkeil, plan
D1
Thread
M 16
LMIN
L min.
58 mm
LMAX
L max.
66 mm
B1
56 mm
B2
42 mm
H1
50 mm
H2
5.0 mm
SK
Clamping force
80 kN
DM
Torque
210 Nm
G
Weight
895 g
Embedded user actions